IESNA:LM-63-2002
[TEST]P1359113
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-940-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 90CRI 4000K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9609.4
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1393.9 1443.1 1495.5 1557.8 1607.0 1662.8 1725.1 1754.6 1800.5 1869.4 1935.0 2033.4 2292.5 2545.0 2912.3 3430.5 3830.6 4178.3 
4644.0 5054.0 5503.3 5814.8 6021.5 6119.9 6067.4 5680.4 4394.8 2794.3 1902.2 1495.5 1003.6 282.1 85.3 36.1 13.1 0.0 0.0 
1393.9 1429.9 1492.2 1538.2 1597.2 1656.2 1698.9 1748.1 1794.0 1849.7 1912.0 2030.1 2263.0 2476.1 2840.2 3325.6 3729.0 4125.8 
4545.6 4972.0 5418.0 5742.7 5906.7 6005.1 5982.1 5700.1 4476.7 2968.1 1980.9 1502.1 1029.8 291.9 91.8 39.4 16.4 3.3 0.0 
1393.9 1436.5 1489.0 1534.9 1584.1 1643.1 1692.3 1731.7 1764.5 1810.4 1869.4 1964.5 2154.7 2364.6 2672.9 3099.3 3545.3 3879.8 4266.8 
4647.3 5044.1 5368.8 5542.6 5696.8 5755.8 5762.4 5191.7 3755.2 2482.7 1754.6 1197.1 498.5 203.3 121.3 39.4 3.3 0.0 
1393.9 1439.8 1489.0 1541.4 1580.8 1636.6 1675.9 1712.0 1748.1 1784.1 1826.8 1879.2 1997.3 2184.3 2358.1 2702.4 3066.5 3387.9 3689.6 
3975.0 4316.0 4624.3 4893.3 5129.4 5352.4 5683.7 6067.4 6280.6 5828.0 5250.7 4283.2 2728.7 783.8 180.4 42.6 6.6 0.0 
1393.9 1429.9 1479.1 1521.8 1584.1 1613.6 1662.8 1712.0 1731.7 1764.5 1784.1 1839.9 1908.8 2020.3 2190.8 2341.7 2600.8 2869.7 3138.6 
3394.5 3647.0 3889.7 4158.6 4424.3 4719.4 5096.6 5624.6 6362.5 7080.8 7051.3 5857.5 4106.1 1964.5 449.3 68.9 9.8 
0.0 
1393.9 1433.2 1475.8 1531.6 1577.5 1616.9 1653.0 1698.9 1728.4 1761.2 1790.7 1836.6 1915.3 2023.6 2161.3 2328.6 2574.5 2814.0 3076.3 
3342.0 3571.6 3837.2 4093.0 4352.1 4660.4 5024.4 5529.5 6303.5 7090.6 7087.4 5828.0 4230.8 2249.8 485.4 62.3 9.8 
0.0 
1393.9 1426.7 1466.0 1521.8 1567.7 1616.9 1656.2 1695.6 1738.2 1774.3 1807.1 1843.2 1905.5 1954.7 2020.3 2135.1 2315.4 2489.3 2718.8 
2938.6 3181.3 3378.1 3555.2 3774.9 3984.8 4289.8 4709.6 5263.9 6031.3 5975.5 4880.1 3542.0 1843.2 432.9 49.2 13.1 0.0 
1393.9 1423.4 1459.5 1511.9 1557.8 1603.8 1659.5 1695.6 1738.2 1771.0 1810.4 1836.6 1866.1 1879.2 1928.4 1971.1 2053.1 2154.7 2315.4 
2489.3 2650.0 2814.0 2997.6 3197.7 3427.2 3719.1 4086.5 4388.2 4607.9 4837.5 3715.9 1275.8 383.7 101.7 32.8 13.1 0.0 
1393.9 1410.3 1446.3 1489.0 1544.7 1584.1 1636.6 1685.7 1721.8 1771.0 1797.3 1823.5 1833.3 1843.2 1862.8 1879.2 1882.5 1951.4 2036.7 
2144.9 2276.1 2430.2 2604.1 2830.4 3063.2 3381.3 3597.8 3650.3 3814.2 3699.5 3374.8 2348.2 567.4 177.1 45.9 13.1 0.0 
1393.9 1420.1 1436.5 1462.7 1511.9 1564.4 1616.9 1679.2 1718.5 1774.3 1816.9 1846.5 1859.6 1872.7 1895.6 1892.4 1908.8 1951.4 2000.6 
2089.1 2226.9 2381.0 2587.7 2843.5 3119.0 3391.2 3486.3 3627.3 3515.8 3132.1 2476.1 1134.8 268.9 85.3 39.4 13.1 0.0 
1393.9 1407.0 1420.1 1436.5 1482.4 1531.6 1584.1 1639.8 1712.0 1787.4 1866.1 1938.3 2007.2 2076.0 2154.7 2259.7 2358.1 2522.1 2692.6 
2892.7 3132.1 3361.7 3558.4 3768.3 3866.7 3856.9 3601.1 3368.2 2814.0 2144.9 1390.6 524.7 104.9 36.1 19.7 13.1 0.0 
1393.9 1397.1 1410.3 1423.4 1466.0 1508.6 1564.4 1626.7 1715.3 1797.3 1898.9 2010.4 2131.8 2259.7 2443.3 2669.6 2938.6 3227.2 3506.0 
3751.9 3909.4 3932.3 3778.2 3512.5 3158.3 2764.8 2325.3 2007.2 1571.0 1108.5 675.6 314.8 78.7 32.8 16.4 9.8 0.0 
1393.9 1393.9 1387.3 1403.7 1433.2 1462.7 1511.9 1587.4 1659.5 1734.9 1839.9 1958.0 2079.3 2177.7 2325.3 2558.1 2886.1 3171.4 3427.2 
3610.9 3604.4 3374.8 2951.7 2338.4 1721.8 1161.0 659.2 344.4 173.8 108.2 72.2 52.5 36.1 26.2 16.4 9.8 0.0 
1393.9 1380.7 1361.1 1357.8 1354.5 1354.5 1364.3 1364.3 1321.7 1243.0 1157.7 1092.1 1052.8 1039.7 1039.7 1141.3 1410.3 1794.0 2138.3 
2305.6 2200.7 1810.4 1272.5 777.3 410.0 229.6 154.1 121.3 98.4 82.0 62.3 45.9 36.1 23.0 16.4 9.8 0.0 
1393.9 1364.3 1328.3 1285.6 1243.0 1167.6 1052.8 908.5 741.2 590.3 478.8 469.0 505.1 577.2 655.9 711.7 747.8 783.8 770.7 
682.2 541.1 419.8 321.4 259.1 219.7 186.9 154.1 131.2 108.2 85.3 68.9 49.2 32.8 23.0 16.4 9.8 0.0 
1393.9 1354.5 1292.2 1213.5 1088.8 905.2 718.2 560.8 491.9 472.3 452.6 432.9 423.1 429.6 455.9 478.8 491.9 485.4 455.9 
419.8 367.3 318.1 278.8 252.5 219.7 183.7 157.4 131.2 108.2 82.0 59.0 42.6 32.8 23.0 19.7 9.8 0.0 
1393.9 1351.2 1262.7 1138.0 924.9 698.6 547.7 508.3 491.9 475.6 459.2 442.8 419.8 403.4 387.0 373.9 360.8 350.9 331.2 311.6 
291.9 268.9 242.7 219.7 193.5 173.8 150.9 124.6 98.4 75.4 59.0 45.9 36.1 26.2 19.7 13.1 0.0 
1393.9 1341.4 1223.3 1036.4 777.3 580.5 528.0 511.6 498.5 488.7 469.0 459.2 439.5 419.8 400.1 380.4 367.3 347.6 324.7 298.4 
272.2 246.0 226.3 209.9 193.5 177.1 157.4 134.5 118.1 101.7 88.6 72.2 52.5 32.8 26.2 16.4 0.0 
1393.9 1321.7 1193.8 964.2 692.0 554.3 531.3 521.5 505.1 495.2 478.8 472.3 449.3 432.9 416.5 396.8 373.9 347.6 314.8 282.1 
259.1 239.4 223.0 206.6 193.5 173.8 154.1 137.7 127.9 114.8 101.7 78.7 49.2 32.8 29.5 19.7 0.0 
1393.9 1328.3 1174.1 911.7 642.8 554.3 541.1 531.3 518.2 508.3 498.5 488.7 469.0 459.2 446.0 419.8 387.0 354.2 314.8 282.1 
255.8 236.1 219.7 200.1 177.1 157.4 131.2 118.1 108.2 95.1 82.0 59.0 42.6 36.1 29.5 23.0 0.0 
1393.9 1331.5 1170.8 885.5 619.9 560.8 547.7 534.6 524.7 514.9 505.1 495.2 485.4 478.8 465.7 446.0 413.2 370.6 328.0 288.6 
259.1 236.1 216.5 190.2 164.0 134.5 108.2 95.1 82.0 68.9 55.8 45.9 39.4 32.8 29.5 13.1 0.0 
1393.9 1315.1 1167.6 895.3 610.0 557.5 547.7 537.9 528.0 511.6 505.1 495.2 488.7 478.8 465.7 449.3 419.8 373.9 328.0 288.6 
255.8 236.1 213.2 186.9 157.4 131.2 101.7 88.6 78.7 65.6 52.5 42.6 36.1 32.8 26.2 9.8 0.0 
